Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060) (Part Numbers - CAD Download)

Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060)
· Fastening a bearing on a shaft.

· Universally applicable

· Makes it easier to install bearings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2060.050

Part Number
K2060.050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body H=Height
(mm)
D1=Thread T
(mm)
Steel code B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)
PL Edelstahl

4.50 €

1 4 Days steelgalvanised11M50x1.52.51.0503670610.1477false

Loading...

  1. 1

Basic information

Item Slotted Nut DIN DIN 981 RoHS true

This page is Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060), part number K2060.050.
You can find the detail information about specifications and dimensions on part number K2060.050.

Variation of this product

Part Number
K2060.0017
K2060.0020
K2060.0025
K2060.055
K2060.060
K2060.065
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body H=Height
(mm)
D1=Thread T
(mm)
Steel code B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)
PL Edelstahl

1.60 €

1 4 Days steelbright5M17x121.0503428240.0129false

1.69 €

1 4 Days steelbright6M20X121.0503432260.0194false

2.08 €

1 4 Days steelbright7M25X1.521.0503538320.0311false

5.06 €

1 4 Days steelgalvanised11M55x231.0503775670.1630false

5.72 €

1 4 Days steelgalvanised11M60x231.0503780730.1776false

6.41 €

1 4 Days steelgalvanised12M65x231.0503785790.2105false

Tech Support