Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2060.015
Part Number
|
---|
K2060.015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | H=Height (mm) | D1=Thread | T (mm) | Steel code | B=Slot width (mm) | D2=Outside diameter (mm) | D3 (mm) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.90 € | 1 | 4 Days | steel | galvanised | 5 | M15X1 | 2 | 1.0503 | 4 | 25 | 21 | 0.0103 | false |
Loading...
Item | Slotted Nut | DIN | DIN 981 | RoHS | true |
---|
Configure
Basic Attributes
Type
Main material
Surface finish body
H=Height(mm)
D1=Thread
T(mm)
Steel code
B=Slot width(mm)
D2=Outside diameter(mm)
D3(mm)
Weight(kg)
PL Edelstahl
Filter by CAD data type
Filter by standard shipping days
Optional Attributes