Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060) (Part Numbers - CAD Download)

Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060)
· Fastening a bearing on a shaft.

· Universally applicable

· Makes it easier to install bearings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2060.1080

Part Number
K2060.1080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body H=Height
(mm)
D1=Thread T
(mm)
Steel code B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)
PL Edelstahl

41.35 €

1 4 Days stainless steel A2bright15M80x23.51.43018105950.4018true

Loading...

  1. 1

Basic information

Item Slotted Nut DIN DIN 981 RoHS true

This page is Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060), part number K2060.1080.
You can find the detail information about specifications and dimensions on part number K2060.1080.

Variation of this product

Part Number
K2060.0017
K2060.0020
K2060.0025
K2060.1085
K2060.1090
K2060.1095
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body H=Height
(mm)
D1=Thread T
(mm)
Steel code B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)
PL Edelstahl

1.60 €

1 4 Days steelbright5M17x121.0503428240.0129false

1.69 €

1 4 Days steelbright6M20X121.0503432260.0194false

2.08 €

1 4 Days steelbright7M25X1.521.0503538320.0311false

45.67 €

1 4 Days stainless steel A2bright15M85x23.51.430181101020.4629true

55.75 €

1 4 Days stainless steel A2bright16M90x241.4301101201080.5833true

61.49 €

1 4 Days stainless steel A2bright17M95x241.4301101251100.6501true

Tech Support