Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2060.1017
Part Number
|
---|
K2060.1017 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | H=Height (mm) | D1=Thread | T (mm) | Steel code | B=Slot width (mm) | D2=Outside diameter (mm) | D3 (mm) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.76 € | 1 | 4 Days | stainless steel A2 | bright | 5 | M17x1 | 2 | 1.4301 | 4 | 28 | 24 | 0.0131 | true |
Loading...
Item | Slotted Nut | DIN | DIN 981 | RoHS | true |
---|
This page is Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060), part number K2060.1017.
You can find the detail information about specifications and dimensions on part number K2060.1017.
Configure
Basic Attributes
Type
Main material
Surface finish body
H=Height(mm)
D1=Thread
T(mm)
Steel code
B=Slot width(mm)
D2=Outside diameter(mm)
D3(mm)
Weight(kg)
PL Edelstahl
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K2060.0017 |
K2060.0020 |
K2060.0025 |
K2060.1020 |
K2060.1025 |
K2060.1030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | H=Height (mm) | D1=Thread | T (mm) | Steel code | B=Slot width (mm) | D2=Outside diameter (mm) | D3 (mm) | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.60 € | 1 | 4 Days | steel | bright | 5 | M17x1 | 2 | 1.0503 | 4 | 28 | 24 | 0.0129 | false | ||
1.69 € | 1 | 4 Days | steel | bright | 6 | M20X1 | 2 | 1.0503 | 4 | 32 | 26 | 0.0194 | false | ||
2.08 € | 1 | 4 Days | steel | bright | 7 | M25X1.5 | 2 | 1.0503 | 5 | 38 | 32 | 0.0311 | false | ||
5.61 € | 1 | 4 Days | stainless steel A2 | bright | 6 | M20X1 | 2 | 1.4301 | 4 | 32 | 26 | 0.0197 | true | ||
6.18 € | 1 | 4 Days | stainless steel A2 | bright | 7 | M25X1.5 | 2 | 1.4301 | 5 | 38 | 32 | 0.0310 | true | ||
7.45 € | 1 | 4 Days | stainless steel A2 | bright | 7 | M30x1.5 | 2 | 1.4301 | 5 | 45 | 38 | 0.0428 | true |