Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060) (Part Numbers - CAD Download)

Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060)
· Fastening a bearing on a shaft.

· Universally applicable

· Makes it easier to install bearings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2060.1030

Part Number
K2060.1030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body H=Height
(mm)
D1=Thread T
(mm)
Steel code B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)
PL Edelstahl

7.45 €

1 4 Days stainless steel A2bright7M30x1.521.4301545380.0428true

Loading...

  1. 1

Basic information

Item Slotted Nut DIN DIN 981 RoHS true

This page is Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060), part number K2060.1030.
You can find the detail information about specifications and dimensions on part number K2060.1030.

Variation of this product

Part Number
K2060.0017
K2060.0020
K2060.0025
K2060.1035
K2060.1040
K2060.1045
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body H=Height
(mm)
D1=Thread T
(mm)
Steel code B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)
PL Edelstahl

1.60 €

1 4 Days steelbright5M17x121.0503428240.0129false

1.69 €

1 4 Days steelbright6M20X121.0503432260.0194false

2.08 €

1 4 Days steelbright7M25X1.521.0503538320.0311false

9.33 €

1 4 Days stainless steel A2bright8M35x1.521.4301552440.0651true

12.45 €

1 4 Days stainless steel A2bright9M40x1.52.51.4301658500.0879true

15.23 €

1 4 Days stainless steel A2bright10M45x1.52.51.4301665560.1229true

Tech Support