UNILOCK 5-axis basic module double clamp system size 50 mm (K1118)

UNILOCK 5-axis basic module double clamp system size 50 mm (K1118)
· Zero point clamping system

· Ideal for clamping small workpieces

· Manual actuation

· 5-side machining without interfering edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1118.000750

Part Number
K1118.000750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

903.90 €

1 4 Days

Loading...

  1. 1

Basic information

H=Height(mm) 75 Tightening torque max.(Nm) 10 Version 1 UNILOCK
D=Diameter(mm) 50 Retraction force with turbo(kN) 10

This page is UNILOCK 5-axis basic module double clamp system size 50 mm (K1118), part number K1118.000750.
You can find the detail information about specifications and dimensions on part number K1118.000750.

Tech Support