Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PM JETI
Construction | Polyamid wash gun with polyamide coating PA 66 Out - PA 6 In,Stainless steel piston, spring and fitting | Max operating pressure(bar) | 12 | BSPP female thread | G 1/2 |
---|---|---|---|---|---|
Temperature (max)(°C) | 80 | Flow rate (at 12 bar)(l/min) | 50 |
This page is Stainless Steel Wash Gun, part number PM JETI.
You can find the detail information about specifications and dimensions on part number PM JETI.