Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21245-1108020
Part Number
|
---|
21245-1108020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=outside diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | H=Height (mm) | H1 (mm) | K1=For screw | K2 for nut | Static axial load rating (N) | Dynamic axial load rating (N) | Static radial load rating (N) | Dynamic radial load rating (N) | E1 | E2 | Tilt moment max. (Nm) | Rev. limit n max. rpm | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.11 € | 1 | 4 Days | 80 | 70 | 60 | 31 | 20 | 4.5 | 16 | 5 | DIN 7984 M5 | ISO 4035 M5 | 13000 | 4000 | 2000 | 500 | 6X60° | 6X60° | 60 | 250 | 0.2090 |
Loading...
Main material | Aluminium | Component material | Plastic | Item | Rotary-table plain bearing |
---|---|---|---|---|---|
RoHS | Yes |
This page is Rotary-table plain bearing, aluminium (21245), part number 21245-1108020.
You can find the detail information about specifications and dimensions on part number 21245-1108020.
Configure
Basic Attributes
D=outside diameter(mm)
D1(mm)
D2(mm)
D3(mm)
D4(mm)
D5(mm)
H=Height(mm)
H1(mm)
K1=For screw
K2 for nut
Static axial load rating(N)
Dynamic axial load rating(N)
Static radial load rating(N)
Dynamic radial load rating(N)
E1
E2
Tilt moment max.(Nm)
Rev. limit n max. rpm
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21245-1110030 |
21245-1116060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=outside diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | H=Height (mm) | H1 (mm) | K1=For screw | K2 for nut | Static axial load rating (N) | Dynamic axial load rating (N) | Static radial load rating (N) | Dynamic radial load rating (N) | E1 | E2 | Tilt moment max. (Nm) | Rev. limit n max. rpm | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.60 € | 1 | 4 Days | 100 | 91 | 80 | 42.5 | 30 | 4.5 | 19 | 6 | DIN 7984 M5 | ISO 4035 M5 | 25000 | 7000 | 2500 | 700 | 8X45° | 8X45° | 100 | 200 | 0.1965 | ||
215.69 € | 1 | 4 Days | 160 | 145 | 130 | 86 | 60 | 5.5 | 30 | 10 | Ø 16 countersink 6.5 deep | Ø 16 countersink 6.5 deep | 45000 | 12000 | 10000 | 2800 | 12X30° | 20X18° | 200 | 120 | 0.7000 |