Handwheels for position indicators (21972)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21972-801201
21972-801401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
L
(mm)
L1
(mm)
G Weight (ERP)
(kg)

42.81 €

1 4 Days 1206415M60.5698

65.62 €

1 4 Days 1407017M80.6200

Loading...

  1. 1

Basic information

Handwheel Type Disk Handle, Material Aluminum Size 80
Version 1 For position indicator Item Handwheel L3(mm) 23
D2(mm) 87 D3(mm) 85.2 D4(mm) 95
D5 predrilled 6.8 D6(mm) 40 T(mm) 30
Suitable for Position indicator size 80 RoHS Yes

Tech Support