Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF1EC-11P-2.5DSA(05)
Part Number
|
---|
DF1EC-11P-2.5DSA(05) |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Wire connection form | Terminal pitch (mm) | Special Notes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.70 € | 100 Pieces Per Package | 1 pack | 6 Days | Male | 11 | For PCB | 3 | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | NA | NA | NA | 2.5 | Straight dip | 2.5 | - |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Allowable Voltage(V) | AC250 | Representative Standard | UL / CUL | Operating Temperature Range(°C) | -35 to +85 |
Configure
Basic Attributes
Wiring Method
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Conforming wire size(AWG)
Contact Pitch(mm)
Wire connection form
Filter by standard shipping days
Optional Attributes