Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF1E-11S-2.5C
Part Number
|
---|
DF1E-11S-2.5C |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Wire connection form | Terminal pitch (mm) | Special Notes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.03 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Female | 11 | [Cable Connection] Cable Connection | 3 | Crimp | Straight | No terminal | Socket | NA | NA | NA | 2.5 | Crimp case | 2.5 | Use DF1B series terminals for the female crimp terminals. If mounting a retainer using wires of AWG#22 or greater, use a DF1E crimp terminal. |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Allowable Voltage(V) | AC250 | Representative Standard | UL / CUL | Operating Temperature Range(°C) | -35 to +85 |
This page is Discrete Wire for Connection, DF1E Series (2.5 mm Pitch), part number DF1E-11S-2.5C.
You can find the detail information about specifications and dimensions on part number DF1E-11S-2.5C.
Configure
Basic Attributes
Connector Type
Applicable pin/contact
Number Of Cores
Rated Current(A)
Wiring Method
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Conforming wire size(AWG)
Contact Pitch(mm)
Wire connection form
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DF1E-10EP-2.5C |
DF1E-10P-2.5DS(05) |
DF1E-10S-2.5C |
DF1E-12S-2.5C |
DF1E-13S-2.5C |
DF1E-14S-2.5C |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Wire connection form | Terminal pitch (mm) | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.47 € | 5 | Available | 5 Days | Male | 10 | Panel Mount | 3 | Crimp | Straight | No terminal | Plug | With panel lock | NA | NA | 2.5 | Crimp case | 2.5 | - | ||
57.00 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Male | 10 | For PCB | 3 | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | NA | NA | NA | 2.5 | Right angle dip | 2.5 | - | |
14.65 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | Female | 10 | [Cable Connection] Cable Connection | 3 | Crimp | Straight | No terminal | Socket | NA | NA | NA | 2.5 | Crimp case | 2.5 | Use DF1B series terminals for the female crimp terminals. If mounting a retainer using wires of AWG#22 or greater, use a DF1E crimp terminal. | |
26.52 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Female | 12 | [Cable Connection] Cable Connection | 3 | Crimp | Straight | No terminal | Socket | NA | NA | NA | 2.5 | Crimp case | 2.5 | Use DF1B series terminals for the female crimp terminals. If mounting a retainer using wires of AWG#22 or greater, use a DF1E crimp terminal. | |
27.68 € | 100 Pieces Per Package | 1 pack | 5 Days | Female | 13 | [Cable Connection] Cable Connection | 3 | Crimp | Straight | No terminal | Socket | NA | NA | NA | 2.5 | Crimp case | 2.5 | Use DF1B series terminals for the female crimp terminals. If mounting a retainer using wires of AWG#22 or greater, use a DF1E crimp terminal. | ||
28.65 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Female | 14 | [Cable Connection] Cable Connection | 3 | Crimp | Straight | No terminal | Socket | NA | NA | NA | 2.5 | Crimp case | 2.5 | Use DF1B series terminals for the female crimp terminals. If mounting a retainer using wires of AWG#22 or greater, use a DF1E crimp terminal. |