Discrete Wire for Connection, DF1E Series (2.5 mm Pitch)【1-100 Pieces Per Package】 (Part Numbers)

Discrete Wire for Connection, DF1E Series (2.5 mm Pitch)
  • Promotional pricing
  • Volume Discount
A board-to-cable, cable-to-cable connector with a lock (2.5-mm pitch). The inner locking type mechanism prevents the connector from disconnecting due to impact.
In-stock items are custom products, therefore returns and cancellations are not possible. Thank you.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DF1E-2022SC

Part Number
DF1E-2022SC
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable pin/contact Number Of Cores Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Wire connection form Terminal pitch
(mm)
Special Notes

4.59 €

1.93 €

100 Pieces Per Package

1 pack Available Same day

Stock

Female-[Cable Connection] Cable Connection3Crimp-TinTerminalNALoose terminal20–22NAFemale terminalNAUse if mounting a retainer.

Loading...

  1. 1

Basic information

Connector Shape Rectangular Connector series initials D/E/F D/E/F DF
Allowable Voltage(V) AC250 Representative Standard UL / CUL Operating Temperature Range(°C) -35 to +85

This page is Discrete Wire for Connection, DF1E Series (2.5 mm Pitch), part number DF1E-2022SC.
You can find the detail information about specifications and dimensions on part number DF1E-2022SC.

Variation of this product

Part Number
DF1E-11S-2.5C
DF1E-12S-2.5C
DF1E-13S-2.5C
DF1E-2428PC
DF1E-2EP-2.5C
DF1E-2S-2.5C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable pin/contact Number Of Cores Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Wire connection form Terminal pitch
(mm)
Special Notes

26.03 €

100 Pieces Per Package

1 pack Available 5 Days Female11[Cable Connection] Cable Connection3CrimpStraightNo terminalSocketNANANA2.5Crimp case2.5Use DF1B series terminals for the female crimp terminals. If mounting a retainer using wires of AWG#22 or greater, use a DF1E crimp terminal.

26.52 €

100 Pieces Per Package

1 pack Available 5 Days Female12[Cable Connection] Cable Connection3CrimpStraightNo terminalSocketNANANA2.5Crimp case2.5Use DF1B series terminals for the female crimp terminals. If mounting a retainer using wires of AWG#22 or greater, use a DF1E crimp terminal.

27.68 €

100 Pieces Per Package

1 pack 5 Days Female13[Cable Connection] Cable Connection3CrimpStraightNo terminalSocketNANANA2.5Crimp case2.5Use DF1B series terminals for the female crimp terminals. If mounting a retainer using wires of AWG#22 or greater, use a DF1E crimp terminal.

6.63 €

100 Pieces Per Package

1 pack Available Same day

Stock

Male-[Cable Connection] Cable Connection1Crimp-TinTerminalNALoose terminal28 to 24NAMale terminalNA-

24.04 €

100 Pieces Per Package

1 pack Available Same day

Stock

Male2Panel Mount3CrimpStraightNo terminalPlugWith panel lockNANA2.5Crimp case2.5-

5.61 €

100 Pieces Per Package

1 pack Available Same day

Stock

Female2[Cable Connection] Cable Connection3CrimpStraightNo terminalSocketNANANA2.5Crimp case2.5Use DF1B series terminals for the female crimp terminals. If mounting a retainer using wires of AWG#22 or greater, use a DF1E crimp terminal.

Tech Support