17JE Series Soldering Type Connector (Part Numbers - CAD Download)

17JE Series Soldering Type Connector
  • Promotional pricing ends 31/12/2024
  • Volume Discount
17 Series (Dsub type) soldering connection type square connector for cable equipment.
[Features]
· Square connector for solder wire connections, with solder cup type contact.
· Ni plating is used for the metal shell surface treatment, and the pin connector is bead treated.
· The hood is metalized plastic, which provides weight reduction and a high shielding effect.
· Either the pin connector or the socket connector can be selected.
· There are 4 shell sizes: 9, 15, 25, and 37. The core counts are 9 cores, 15 cores, 25 cores, and 37 cores.
· The cable and plug wire connection can be shielded with a metalized hood, which is effective as an EMI measure.
[Applications]
· Can be used as an interface for equipment and devices. Optimal for use on twisted wire of AWG22 or less.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

17JE-23150-02(D8B)-CG

Part Number
17JE-23150-02(D8B)-CG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Application Wire connection method Product Category Deviation Features Surface treatment (contact) Deviation (mating/mounting screw type) Special notes Screw product name for lock Note

8.70 €

1 Available 6 Days 10Male (plug)-Cable ConnectionSolderPin connector (shield compatible product)Straight cable hooded typeStandard cableAu (flash) plated layer on Ni baseM3 × 0.5Lock thread shape: standard17J-001□Lead free / cadmium free product

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials Number Number 17JE
Allowable Current(A) 5 Allowable Voltage(V) AC300 Connection direction Straight
Protection function (environmentally resistant) N/A Surface treatment (shell) Ni plating

Tech Support