Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
17JE-13090-02(D1)A
Part Number
|
---|
17JE-13090-02(D1)A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Product Category | Deviation | Features | Surface treatment (contact) | Deviation (mating/mounting screw type) | Special notes | Screw product name for lock | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.66 € | 3 | Available | 5 Days | 10 | Female (socket) | 9 | Panel Mount | - | Socket Connector | Standard Type | No Cable Hoods | Nickel underlay gold (flash) plating | NA | Contact material: Phosphor bronze | NA | - |
Loading...
Connector Shape | Square shape | Connector series initials | Number | Number | 17JE |
---|---|---|---|---|---|
Allowable Current(A) | 5 | Allowable Voltage(V) | AC300 | Connection direction | Straight |
Protection function (environmentally resistant) | N/A | Surface treatment (shell) | Ni plating |
Configure
Basic Attributes
Wire connection method
Applicable pin/contact
Number Of Cores
Application
Product Category
Deviation
Features
Surface treatment (contact)
Deviation (mating/mounting screw type)
Special notes
Screw product name for lock
Filter by CAD data type
Filter by standard shipping days
Optional Attributes