EPIC® MC 2.5 stamped contacts

EPIC® MC 2.5 stamped contacts

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
The pressed contacts for conductor cross-section from 0.5 to 2.5 mm² are available as female and male pins.For inserts and modules of the EPIC® rectangular connectorsChoice of high quality gold or silver plated contacts2 crimp areas for wire and insulation crimp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11201000
11205000
11206000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnectable conductor cross section

0.33 €

100 Available 5 Days 101.5

0.35 €

100 Available 5 Days 101.5

0.38 €

100 Available 5 Days 101.5 - 2.5

Loading...

  1. 1

Basic information

Type of electric connection Crimp connection Diameter plug-in contact 2,5 Strip length 4
Material contact Brass Material of contact surface Silver Packaging type Blister
Type of connection cross section Round Mounting method Inserted Massive contact False

Tech Support