Manufacturer part number: 1119052/50
Brand: LAPP
Price: 498.77 €
Delivery time: 46 Days
Length: 50 m
Nominal cross section conductor: 0.5 mm2
Number of cores: 52 Core
Outer diameter approx.: 17.3 mm
Operating temperature, fix: 80
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1119052/50
Part Number
|
---|
1119052/50 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Operating temperature, fix | Operating temperature, flexible | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
498.77 € | 1 | Available | 46 Days | 10 | 50 | 0.5 | 52 | 17.3 | 80 | 70 | True |
Loading...
Colour outer sheath | Grey | Material outer sheath | PVC (Polyvinyl Chloride) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core identification | Numbers | Core insulation | PVC |
Flame retardant | In accordance with EN 60332-1-2 | Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False |
Low temperature resistant (acc. EN 60811-1-4) | False | Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | None |
Screen over stranding element | None | Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Operating temperature, fix
Operating temperature, flexible
Protective conductor
Filter by standard shipping days
Optional Attributes