Trusco Insertion-Type Pin Terminal With Insulated Coating【15 Pieces Per Package】

Trusco Insertion-Type Pin Terminal With Insulated Coating
[Features]
· Wire connections and relays can be added and removed in a single action.
[Applications]
· Allows for the mating of wire connections and relays inside equipment by combining male (M) and female (F) sides.
[Specifications]
Compatible tools: Tools for crimp terminals with insulated coating and for sleeves.
· Rated voltage: 300 V.
[Materials]
· Terminal: Brass (C2680) / tin electroplating.
· Insulator: Nylon.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TPC2005F
TPC4009F
TPC4009M
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Wire conjugation stranded cable
(mm2)
External Dimensions
(mm)
Inside Dimension
(mm)

16.04 €

15 Pieces Per Package

1 pack 6 Days 24.520-18Transparency0.50 to 0.754.61.7

16.67 €

15 Pieces Per Package

1 pack 6 Days 26.218-16Red0.75 to 1.256.91.8

11.05 €

15 Pieces Per Package

1 pack 6 Days 27.720-18Transparency0.50 to 0.757.41.8

Loading...

  1. 1

Basic information

Type Insertion Type Connector Rated Voltage(V) 300 Material 1 Terminal: Brass (C2680) / tin electroplating
Materials 2 Insulator: Nylon Conforming tools Tools for crimp terminals with insulated coating and for sleeves

Tech Support