Pin strip without ejector【1-360 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1580999

Part Number
1580999
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Compatible with (details) Contact spacing
(mm)
Contact surface Industrial goods Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

1.33 €

1 Available 98 Days PBT-2.54--1580999+105-403-2502511.9571.18.9501580999

Loading...

  1. 1

Basic information

Colour Black Connection (components) Print Connector features no ejector
Connector type Pin strip. straight Contact material Brass No. of rows 2
Product type Pin strip RoHS-compliant Yes

This page is Pin strip without ejector, part number 1580999.
You can find the detail information about specifications and dimensions on part number 1580999.

Variation of this product

Part Number
1580994
1580995
1580996
TC-2521043
TC-2521074
TC-2521083
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Compatible with (details) Contact spacing
(mm)
Contact surface Industrial goods Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

0.61 €

1 Available 3 Days PBT-2.54--1580994+105-403-250811.9527.928.9161580994

0.65 €

1 Available 3 Days PBT-2.54--1580995+105-403-2501011.95338.9201580995

0.77 €

1 Available 3 Days PBT-2.54--1580996+105-403-2501311.9540.628.9261580996

229.55 €

100 Pieces Per Package

1 pack Available 98 Days LCPIDC Connectors1.27Gold platedYesTC-2521043---1-57.712.655.110TC-252 1043

104.57 €

360 Pieces Per Package

1 pack Available 28 Days PBTIDC Connectors2.54Gold platedYesTC-2521074+105-403-250311.9515.228.96TC-252 1074

67.20 €

100 Pieces Per Package

1 pack Available 28 Days PBTIDC Connectors2.54Gold platedYesTC-2521083+105-403-2502011.9558.48.940TC-252 1083

Tech Support