FCI Pin connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

90311-012LF

Part Number
90311-012LF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connection (components) Connector type Contact material Contact surface Manufacturer part # Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins

0.77 €

1 Available 3 Days BlackCrimpSocket strip. straight--90311-012LF64.77.112.412

Loading...

  1. 1

Basic information

Case material Thermoplastic Connector orientation Perpendicular (to the PCB) Contact spacing(mm) 2
Max. temperature(°C) +105 Min. temperature(°C) -40 Nominal current(A) 2
Nominal voltage(V) 650 No. of rows 2 Product type Pin connector
Type (manufacturer type) Minitek

This page is FCI Pin connector, part number 90311-012LF.
You can find the detail information about specifications and dimensions on part number 90311-012LF.

Variation of this product

Part Number
90311-014LF
98414-G06-12ULF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connection (components) Connector type Contact material Contact surface Manufacturer part # Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins

1.33 €

1 Available 3 Days BlackCrimpSocket strip. straight--90311-014LF74.77.114.414

2.05 €

1 Available 3 Days CreamPrintPin strip. straightCopper alloyGold plated98414-G06-12ULF65.96.113.412

Tech Support