Klauke 22R Butt joint Not insulated Metal 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22R

Part Number
22R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.91 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Copper silver plated Cross section(mm²) 10
Dimensions (d1 x d4 x l) 4.5 x 7.0 x 30 mm Inside diameter(mm) 4.5 Insulation type Not insulated
Manufacturer part # 22R Material (details) Copper according to EN 13600. tin-plated Outside diameter(mm) 7
Product size (length)(mm) 30 Product type Butt joint Type (manufacturer type) 22R

Tech Support