Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
721-103/008-000/037-000
Number of Positions | 3 | Connector Type | Edge connector. right angle | Case material | PA 6.6 |
---|---|---|---|---|---|
Colour | Light grey | Connection (components) | Spring-loaded terminal | Connector orientation | Parallel (to the PCB) |
Contact material | Copper alloy | Contact spacing(mm) | 5 | Contact surface | Tin plated |
Cross section(mm²) | 2.5 | Industrial goods | Yes | Manufacturer part # | 721-103/008-000/037-000 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -60 | Nominal current(A) | 16 |
Nominal voltage(V) | 320 | No. of rows | 1 | Number of pins | 3 |
Pins per row | 3 | Product size (height)(mm) | 29.6 | Product size (width)(mm) | 31.6 |
Product size (length)(mm) | 18.8 | Product type | Edge connector (receptacle) | Type (manufacturer type) | 721-103/008-000/037-000 |
This page is Edge connector (receptacle), part number 721-103/008-000/037-000.
You can find the detail information about specifications and dimensions on part number 721-103/008-000/037-000.