SITOP PSU8200 Rail mounted PSU (DIN)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6EP3333-8SB00-0AY0
6EP3334-8SB00-0AY0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension width
(mm)
Manufacturer part # Max. output current
(A)
Output current (details)
(mA)
Output voltage
(V)
Type (manufacturer type) Weight
(g)

174.89 €

1 Available 3 Days 120456EP3333-8SB00-0AY055000DC 24SITOP PSU8200 24 V/5 A800

229.55 €

1 Available 3 Days 240556EP3334-8SB00-0AY01010000DV24SITOP PSU82001000

Loading...

  1. 1

Basic information

Dimension height(mm) 125 Dimension depth(mm) 125 Connection (components) Screw terminal
Connections Screw terminal Input voltage range(V) AC 85 V - 132 V/170 V - 264 Input voltage (max.)(V AC) 264
Max. temperature(°C) +70 Min. input voltage(V AC) 85 Min. temperature(°C) -25
No. of outputs(x) 1 No. of phases 1 Output voltage (max.)(V DC) 24|24
Output voltage (min.)(V DC) 24 Product type Rail mounted PSU (DIN)

Tech Support