Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
08R-JWPF-VSLE-D |
08T-JWPF-VSLE-D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | 08R-JWPF-VSLE-D | 9.5 | 10.7 | 16.5 | 08R-JWPF-VSLE-D | |
3.61 € | 1 | Available | 3 Days | 08T-JWPF-VSLE-D | 12.1 | 11 | 25.8 | 08T-JWPF-VSLE-D |
Loading...
Number of Positions | 8 | Connector Type | Socket. straight | Case material | Polyamide |
---|---|---|---|---|---|
Colour | Ecru | Connection (components) | Crimp | Connection | Crimp |
Connectors | wire-to-board | Cross section(mm²) | 0.13 - 0.33 | Cross section (max.)(mm²) | 0.33 |
Industrial goods | No | Insulation material | Polyamide | IP rating | IP67 |
Material (details) | PA 66 UL94V-0 | Min. cross section(mm²) | 0.13 | Nominal current(A) | 3 |
Nominal current (details)(A) | 3 | Nominal voltage (details)(V AC) | 100 | No. of rows | 1 |
Pins per row | 8 | Product type | Socket enclosure - cable | RoHS-compliant | Yes |
Series (connectors) | JWPF |