Contact insert, VC-AMS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1583542
1583555
1583568
1607748
1607751
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Number of poles Rated surge voltage
(kV)
Material of contact surface Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
With protective conductor Rated current In
(A)

4.31 €

50 25 Days 40026Tin0.2|40.2|40.2|4true20

5.52 €

50 28 Days 25064Tin0.14|1.50.14|1.50.14|1.5true10

7.29 €

50 28 Days 16082.5Tin0.14|1.50.14|1.50.14|1.5true10

14.84 €

15 7 Days 69056Silver0.5|160.5|160.5|16false70

20.80 €

10 29 Days 69076Silver0.5|160.5|160.5|16false70

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
With wire protection false Contact type Pin Ambient temperature(°C) -40|100
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Screw connection
Over voltage category III Pollution degree 3 Diameter plug-in contact(mm) -
Contact insert without contacts false Connectable conductor cross section multi-wired(mm²) -|- Material contact Other
Material connector of connector insert Thermoplastic Material of contact insert - Min. number of insertion cycles -
Number of power contacts - Number of control contacts -

Tech Support