Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2864464
Width(mm) | 22.5 | Height(mm) | 99 | Depth(mm) | 114.5 |
---|---|---|---|---|---|
Current measurement range(A) | -|- | External current transformer | - | With detachable clamps | - |
Single-phase hysteresis possible | - | Three-phase hysteresis possible | - | Single-phase under current possible | - |
Three-phase under current possible | - | Single-phase over current possible | - | Three-phase over current possible | - |
Contains function DC-voltage under current | - | Contains function DC-voltage over current | - | Function DC-current hysteresis | - |
Type of electric connection | Screw connection | Rated control supply voltage Us at AC 50HZ(V) | -|- | Rated control supply voltage Us at AC 60HZ(V) | -|- |
Rated control supply voltage Us at DC(V) | -|- | Max. permitted delay-on energization time(s) | - | Min. adjustable delay-on energization time(s) | - |
Max. permitted off-delay time(s) | - | Min. adjustable off-delay time(s) | - | Voltage type for actuating | - |
Number of contacts as normally closed contact | - | Number of contacts as normally open contact | - | Number of contacts as change-over contact | - |
This page is Current monitoring, MCR-SL, part number 2864464.
You can find the detail information about specifications and dimensions on part number 2864464.