Printed-circuit board connector, PCB terminal block, SPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1104278

Part Number
1104278
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.08 €

50 65 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Black Rated voltage(V) 1000
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -40|-40 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 8 Type of electric connection Other Material of contact surface Silver
Over voltage category - Pollution degree 2 Connectable cable type Tubular cable
Modular spacing connections(mm) 10.16 Number of plug-in contact rows 1 Modular spacing contacts(mm) 10.16
Connectable conductor cross section solid-core(mm²) 0.75|16 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.75|16 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.75|16
Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted Other With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection -
Rated current In(A) 76

This page is Printed-circuit board connector, PCB terminal block, SPC , part number 1104278.
You can find the detail information about specifications and dimensions on part number 1104278.

Tech Support