EPIC® SCM

EPIC® SCM

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44423128
44423129
44423130
44423131
44423133
44423134
44423135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter plug-in contact
(mm)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section solid-core
(mm²)

1.33 €

10 Available 5 Days 20.25|1.00.25|1.00.25|1.00.25|1.0

1.33 €

10 Available 5 Days 21.0|2.51.0|2.51.0|2.51.0|2.5

1.23 €

10 Available 5 Days 10.06|0.250.06|0.250.06|0.250.06|0.25

1.23 €

10 Available 5 Days 10.34|0.50.34|0.50.34|0.50.34|0.5

1.43 €

10 Available 5 Days 0.60.06|0.250.06|0.250.06|0.250.06|0.25

1.43 €

10 Available 5 Days 0.60.06|0.340.06|0.340.06|0.340.06|0.34

1.43 €

10 Available 5 Days 0.60.34|0.50.34|0.50.34|0.50.34|0.5

Loading...

  1. 1

Basic information

Contact type Pin Material contact Brass Material of contact surface Gold
Type of electric connection Crimp connection

Tech Support