Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44423286 |
44423290 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section solid-core (mm²) | |
---|---|---|---|---|---|---|---|---|---|
1.65 € | 100 | Available | 5 Days | 0.09 - 0.25 mm² | 0.09 - 0.25 mm² | 0.09 - 0.25 mm² | 0.09 - 0.25 mm² | ||
1.74 € | 100 | Available | 5 Days | 0.25 - 0.52 mm² | 0.25 - 0.52 mm² | 0.25 - 0.52 mm² | 0.25 - 0.52 mm² |
Loading...
Contact type | Bus | Material contact | Brass | Material of contact surface | Brass |
---|---|---|---|---|---|
Min. number of insertion cycles | 500 | Ambient temperature(°C) | -40°C / 125°C | Max. rated current of one contact(A) | 5 |
Diameter plug-in contact(mm) | 1.0 mm | Strip length(mm) | 4.2 - 0.5mm | Type of contact | Turned (lathe) |
Configure
Basic Attributes
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section solid-core(mm²)
Type
Filter by standard shipping days
Optional Attributes