Excel Hand Tap EHT (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EHT10M1.5X3

Part Number
EHT10M1.5X3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)

275.88 €

1 6 Days M101.53P757G62433

Loading...

  1. 1

Basic information

Screw Types Meter Tool Material Type Carbide work material Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N Available
Surface Treatment TiCN Quantity of units ordered(piece) 1

This page is Excel Hand Tap EHT, part number EHT10M1.5X3.
You can find the detail information about specifications and dimensions on part number EHT10M1.5X3.

Variation of this product

Part Number
EHT10M1.5X1.5
EHT12M1.75X1.5
EHT12M1.75X3
EHT3M0.5X1.5
EHT3M0.5X3
EHT4M0.7X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)

275.91 €

1 6 Days M101.51.5P757G62433

364.38 €

1 6 Days M121.751.5P828.5G72943

364.35 €

1 6 Days M121.753P828.5G72943

129.56 €

1 6 Days M30.51.5P464G51131

129.51 €

1 6 Days M30.53P464G51131

136.91 €

1 6 Days M40.71.5P525G51331

Tech Support