Manufacturer part number: OT-SFT-OH3-1.5P-M6X1
Brand: OSG
Price: 86.52 €
Delivery time: 6 Days
Nominal: M6
Pitch, Number of Threading: 1 mm
Chamfer threads: 1.5P
L: 62 mm
Accuracy: OH3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OT-SFT-OH3-1.5P-M6X1
Part Number
|
---|
OT-SFT-OH3-1.5P-M6X1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Thread Length (mm) | Protrusion | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.52 € | 1 | 6 Days | M6 | 1 | 1.5P | 62 | OH3 | 29 | 6 | 19 | Available | 8315273 |
Loading...
Screw Types | Meter | Tool Material Type | Carbide | Work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | N/A |
Coating Type | Non-Coated | Number of Grooves | 3 |
This page is Spiral Tap Series, Carbide Spiral Tap OT-SFT, part number OT-SFT-OH3-1.5P-M6X1.
You can find the detail information about specifications and dimensions on part number OT-SFT-OH3-1.5P-M6X1.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
L(mm)
Accuracy
Length under neck(mm)
Shank diameter(mm)
Thread Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OT-SFT-OH3-1.5P-M3X0.5 |
OT-SFT-OH3-1.5P-M4X0.7 |
OT-SFT-OH3-1.5P-M5X0.8 |
OT-SFT-OH3-2.5P-M3X0.5 |
OT-SFT-OH3-2.5P-M4X0.7 |
OT-SFT-OH3-2.5P-M5X0.8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Thread Length (mm) | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.74 € | 1 | 15 Days | M3 | 0.5 | 1.5P | 46 | OH3 | 19 | 4 | 11 | Available | 8315255 | ||
76.43 € | 1 | 6 Days | M4 | 0.7 | 1.5P | 52 | OH3 | 21 | 5 | 13 | Available | 8315261 | ||
79.79 € | 1 | 6 Days | M5 | 0.8 | 1.5P | 60 | OH3 | 24 | 5.5 | 16 | Available | 8315267 | ||
72.40 € | 1 | 6 Days | M3 | 0.5 | 2.5P | 46 | OH3 | 19 | 4 | 11 | - | 8315254 | ||
76.43 € | 1 | 6 Days | M4 | 0.7 | 2.5P | 52 | OH3 | 21 | 5 | 13 | - | 8315260 | ||
79.79 € | 1 | 6 Days | M5 | 0.8 | 2.5P | 60 | OH3 | 24 | 5.5 | 16 | - | 8315266 |