Hand Tap Series, for Difficult-to-Machine Material, CPM-HT (Part Numbers)

Hand Tap Series, for Difficult-to-Machine Material, CPM-HT
  • Promotional pricing
  • Volume Discount
Workpiece material is suitable for internal thread machining of about 20 ~ 45 HRC hardness of the tempered material or high-carbon steel, tool steel, alloy steel forging

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPM-HT-OH2-2P-M12X1.25

Part Number
CPM-HT-OH2-2P-M12X1.25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.

27.03 €

1 Available 6 Days M121.252P82OH2488.5429-22433

Loading...

  1. 1

Basic information

Screw Types Meter Tool Material Type Powder high-speed steel Work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N N/A
Coating Type Non-Coated

This page is Hand Tap Series, for Difficult-to-Machine Material, CPM-HT, part number CPM-HT-OH2-2P-M12X1.25.
You can find the detail information about specifications and dimensions on part number CPM-HT-OH2-2P-M12X1.25.

Variation of this product

Part Number
CPM-HT-OH2-2P-M10X1.25
CPM-HT-OH2-2P-M3X0.5
CPM-HT-OH2-2P-M4X0.7
CPM-HT-OH2-2P-M5X0.8
CPM-HT-OH2-2P-M6X1
CPM-HT-OH2-2P-M8X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.

20.02 €

1 Available 6 Days M101.252P75OH2417424-22425

11.69 €

1 Available 6 Days M30.52P46OH2194311Available22409

11.08 €

1 6 Days M40.72P52OH2215313Available22411

11.25 €

1 Available 6 Days M50.82P60OH2245.5316Available22413

12.05 €

1 6 Days M612P62OH2296319Available22415

16.04 €

1 6 Days M81.252P70OH2376.2422-22419

Tech Support