Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPM-HT-OH3-2P-M27X3
Part Number
|
---|
CPM-HT-OH3-2P-M27X3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Protrusion | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.75 € | 1 | 6 Days | M27 | 3 | 2P | 130 | OH3 | 71 | 20 | 4 | 45 | - | 22473 |
Loading...
This page is Hand Tap Series, for Difficult-to-Machine Material, CPM-HT, part number CPM-HT-OH3-2P-M27X3.
You can find the detail information about specifications and dimensions on part number CPM-HT-OH3-2P-M27X3.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
L(mm)
Accuracy
Length under neck(mm)
Shank diameter(mm)
Number of Grooves
Thread Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPM-HT-OH2-2P-M4X0.7 |
CPM-HT-OH2-2P-M5X0.8 |
CPM-HT-OH2-2P-M6X1 |
CPM-HT-OH3-2P-M30X1.5 |
CPM-HT-OH3-2P-M30X3.5 |
CPM-HT-OH3-5P-M10X1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.08 € | 1 | 6 Days | M4 | 0.7 | 2P | 52 | OH2 | 21 | 5 | 3 | 13 | Available | 22411 | ||
11.25 € | 1 | Available | 6 Days | M5 | 0.8 | 2P | 60 | OH2 | 24 | 5.5 | 3 | 16 | Available | 22413 | |
12.05 € | 1 | 6 Days | M6 | 1 | 2P | 62 | OH2 | 29 | 6 | 3 | 19 | Available | 22415 | ||
194.46 € | 1 | 6 Days | M30 | 1.5 | 2P | 135 | OH3 | 74 | 23 | 4 | 48 | - | 22481 | ||
194.46 € | 1 | 6 Days | M30 | 3.5 | 2P | 135 | OH3 | 74 | 23 | 4 | 48 | - | 22479 | ||
20.36 € | 1 | Available | 6 Days | M10 | 1.5 | 5P | 75 | OH3 | 41 | 7 | 4 | 24 | - | 22422 |