Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications (Part Numbers)

Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications
Simultaneous O-Ring Groove Compliant Dovetail Grooving and R Chamfering, Powdered High-Speed Steel, TIALN Coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OAC4A-1

Part Number
OAC4A-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

137.06 €

1 10 Days 1.50.21.245032.631.292.41For PressurizationAS568A 004~050

Loading...

  1. 1

Basic information

Single corner(°) 24 Number of flutes 4 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

This page is Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications, part number OAC4A-1.
You can find the detail information about specifications and dimensions on part number OAC4A-1.

Variation of this product

Part Number
OAC4A-2
OAC4A-3
OAC4A-4
OAC4A-5
OAC4A-6
OAC4A-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

140.18 €

1 10 Days 2.20.21.945033.951.983.73For PressurizationAS568A 102~178

159.00 €

1 10 Days 30.42.766065.442.775.01For PressurizationAS568A 201~284

202.10 €

1 8 Days 4.50.44.266088.314.277.88For PressurizationAS568A 309~395

270.57 €

1 8 Days 60.85.77801211.085.7610.22For PressurizationAS568A 425~475

159.00 €

1 10 Days 2.70.42.866065.312.894.87VacuumAS568A 201~284

202.10 €

1 8 Days 4.10.44.466088.14.447.67VacuumAS568A 309~395

Tech Support