Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications (Part Numbers)

Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications
Simultaneous O-Ring Groove Compliant Dovetail Grooving and R Chamfering, Powdered High-Speed Steel, TIALN Coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OAC4P-1

Part Number
OAC4P-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

137.06 €

1 6 Days 1.60.21.345032.81.372.58For PressurizationJIS B2401 P3~P10

Loading...

  1. 1

Basic information

Single corner(°) 24 Number of flutes 4 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

This page is Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications, part number OAC4P-1.
You can find the detail information about specifications and dimensions on part number OAC4P-1.

Variation of this product

Part Number
OAC4A-4
OAC4A-5
OAC4A-6
OAC4P-2
OAC4P-3
OAC4P-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

202.10 €

1 8 Days 4.50.44.266088.314.277.88For PressurizationAS568A 309~395

270.57 €

1 8 Days 60.85.77801211.085.7610.22For PressurizationAS568A 425~475

159.00 €

1 10 Days 2.70.42.866065.312.894.87VacuumAS568A 201~284

140.18 €

1 6 Days 20.21.7545033.61.823.39For PressurizationJIS B2401 P10A~P22

159.00 €

1 6 Days 30.42.766065.442.775.01For PressurizationJIS B2401 P22A~P50

226.56 €

1 8 Days 4.90.44.5760108.944.578.5For PressurizationJIS B2401 P48A~P150

Tech Support