Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications (Part Numbers)

Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications
Simultaneous O-Ring Groove Compliant Dovetail Grooving and R Chamfering, Powdered High-Speed Steel, TIALN Coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OAC4RV-1

Part Number
OAC4RV-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

139.06 €

1 6 Days 3.10.4366064.733.074.49VacuumJIS B2401 V15~V175

Loading...

  1. 1

Basic information

Single corner(°) 15 Number of flutes 4 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

This page is Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications, part number OAC4RV-1.
You can find the detail information about specifications and dimensions on part number OAC4RV-1.

Variation of this product

Part Number
OAC4RA-3
OAC4RA-4
OAC4RA-5
OAC4RA-6
OAC4RV-2
OAC4RV-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

138.94 €

1 10 Days 30.42.546034.182.573.94For PressurizationAS568A 201~284

205.10 €

1 6 Days 4.50.4466066.484.076.24For PressurizationAS568A 309~395

241.65 €

1 6 Days 60.85.5780108.785.568.29For PressurizationAS568A 425~475

138.94 €

1 6 Days 2.70.42.646034.142.693.89VacuumAS568A 201~284

205.22 €

1 6 Days 4.60.44.866087.344.877.09VacuumJIS B2401 V225~V430

286.77 €

1 6 Days 7.80.88.257801212.58.3212.01VacuumJIS B2401 V480~V1055

Tech Support