Dove Tail Cutter 2-Flute for O-Ring (Part Numbers)

Dove Tail Cutter 2-Flute for O-Ring
Simultaneous O-Ring Groove Compliant Dovetail Grooving and R Chamfering, Powdered High-Speed Steel, TIALN Coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HOAC2-AG-1

Part Number
HOAC2-AG-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

165.16 €

1 10 Days 2.60.42.3566064.742.424.31For PressurizationJIS B2401 G25~G145

Loading...

  1. 1

Basic information

Single corner(°) 24 Number of flutes 2 Material Powder high-speed steel
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

This page is Dove Tail Cutter 2-Flute for O-Ring, part number HOAC2-AG-1.
You can find the detail information about specifications and dimensions on part number HOAC2-AG-1.

Variation of this product

Part Number
HOAC2-AA-6
HOAC2-AA-7
HOAC2-AA-8
HOAC2-AP-3
HOAC2-AP-4
HOAC2-AP-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

165.16 €

1 6 Days 2.70.42.866065.312.894.87VacuumAS568A 201~284

197.00 €

1 10 Days 4.10.44.466088.14.447.67VacuumAS568A 309~395

238.45 €

1 6 Days 5.40.85.97801210.765.949.9VacuumAS568A 425~475

165.16 €

1 10 Days 30.42.766065.442.775.01For PressurizationJIS B2401 P22A~P50

221.40 €

1 6 Days 4.90.44.5760108.944.578.5For PressurizationJIS B2401 P48A~P150

281.43 €

1 6 Days 7.20.86.857801213.336.9212.47For PressurizationJIS B2401 P150A~P400

Tech Support