Dove Tail Cutter 2-Flute for O-Ring (Part Numbers)

Dove Tail Cutter 2-Flute for O-Ring
Simultaneous O-Ring Groove Compliant Dovetail Grooving and R Chamfering, Powdered High-Speed Steel, TIALN Coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HOAC2-AP-8

Part Number
HOAC2-AP-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

266.48 €

1 6 Days 6.50.87.17801212.967.1712.09VacuumJIS B2401 P150A~P400

Loading...

  1. 1

Basic information

Single corner(°) 24 Number of flutes 2 Material Powder high-speed steel
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

This page is Dove Tail Cutter 2-Flute for O-Ring, part number HOAC2-AP-8.
You can find the detail information about specifications and dimensions on part number HOAC2-AP-8.

Variation of this product

Part Number
HOAC2-AA-6
HOAC2-AA-7
HOAC2-AA-8
HOAC2-AV-1
HOAC2-AV-2
HOAC2-AV-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

165.16 €

1 6 Days 2.70.42.866065.312.894.87VacuumAS568A 201~284

197.00 €

1 10 Days 4.10.44.466088.14.447.67VacuumAS568A 309~395

238.45 €

1 6 Days 5.40.85.97801210.765.949.9VacuumAS568A 425~475

165.16 €

1 6 Days 3.10.43.266066.033.275.6VacuumJIS B2401 V15~V175

221.40 €

1 6 Days 4.60.45760109.175.078.74VacuumJIS B2401 V225~V430

305.73 €

1 6 Days 7.80.88.457801215.478.5214.6VacuumJIS B2401 V480~V1055

Tech Support