Dove Tail Cutter with Round Chamfering for O-Ring (Part Numbers)

Dove Tail Cutter with Round Chamfering for O-Ring
Simultaneous O-Ring Groove Compliant Dovetail Grooving and R Chamfering, Powdered High-Speed Steel, TIALN Coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HOACR2-AA-6

Part Number
HOACR2-AA-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Length
(mm)
R R2 Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

190.07 €

1 6 Days 2.510.40.254.5266063.344.87VacuumAS568A 201~284

Loading...

  1. 1

Basic information

Single corner(°) 24 Number of flutes 2 Material Powder high-speed steel
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±20′ R Tolerance ±0.1/0~+0.05

This page is Dove Tail Cutter with Round Chamfering for O-Ring, part number HOACR2-AA-6.
You can find the detail information about specifications and dimensions on part number HOACR2-AA-6.

Variation of this product

Part Number
HOACR2-AA-3
HOACR2-AA-4
HOACR2-AA-5
HOACR2-AA-7
HOACR2-AA-8
HOACR2-AG-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade Length
(mm)
R R2 Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

190.07 €

1 6 Days 2.790.40.254.466063.225.01For PressurizationAS568A 201~284

238.12 €

1 6 Days 4.340.40.386.2766084.867.89For PressurizationAS568A 309~395

290.16 €

1 6 Days 5.770.80.387.76780126.3510.22For PressurizationAS568A 425~475

226.28 €

1 6 Days 3.910.40.386.4466085.037.67VacuumAS568A 309~395

275.20 €

1 6 Days 5.210.80.387.94780126.539.9VacuumAS568A 425~475

190.07 €

1 8 Days 2.40.40.23.9166062.824.31For PressurizationJIS B2401 G25~G145

Tech Support