Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QL15N-MH
Part Number
|
---|
QL15N-MH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque adjustment range (N・m) | Insertion Angle (mm) | Minimum graduation (N・M) | Head Replaceable | Overall Length (mm) | Load direction | Torque Precision (±%) | Details Type | Trusco Code | JAN Code | Mass (g) | Features | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
196.88 € | 1 | Available | 6 Days | 3 to 15 | 6.35 | 0.1 | N/A | 195 | Right | 3 | QL-MH Type | 451-9329 | 4571141275559 | 190 | When the set torque is reached, the toggle operates, and a signal sound notifies when tightening is completed. The ratchet head consists of 24 teeth and 15-degree operating range. It shows excellent performance in space-limited working conditions. | Tightening torque and basic shape of torque wrench. For work sites with harsh conditions such as field, oil and chemicals. |
Loading...
Product Type | Preset Mold |
---|
This page is Preset Torque Wrench, part number QL15N-MH.
You can find the detail information about specifications and dimensions on part number QL15N-MH.
Configure
Basic Attributes
Type
Torque adjustment range(N・m)
Insertion Angle(mm)
Minimum graduation(N・M)
Head Replaceable
Overall Length(mm)
Load direction
Torque Precision(±%)
Details Type
Trusco Code
JAN Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
QL100N4-MH |
QL10N-MH |
QL140N-MH |
QL200N4-MH |
QL25N-MH |
QL280N-MH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Torque adjustment range (N・m) | Insertion Angle (mm) | Minimum graduation (N・M) | Head Replaceable | Overall Length (mm) | Load direction | Torque Precision (±%) | Details Type | Trusco Code | JAN Code | Mass (g) | Features | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
196.67 € | 1 | Available | 6 Days | 20.0~100.0 | 12.7 | 1 | N/A | 335 | Right | 3 | - | 321-2173 | 4562135127459 | 690 | When the set torque is reached, the toggle operates, and a signal sound notifies when tightening is completed. The ratchet head consists of 24 teeth and 15-degree operating range. It shows excellent performance in space-limited working conditions. | Tightening torque and basic shape of torque wrench. For work sites with harsh conditions such as field, oil and chemicals. | |
142.44 € | 1 |
Same day
Stock | 2–10 | 6.35 | 0.1 | N/A | 195 | Right | 3 | QL-MH Type | 451-9311 | 4571141275528 | 190 | When the set torque is reached, the toggle operates, and a signal sound notifies when tightening is completed. The ratchet head consists of 24 teeth and 15-degree operating range. It shows excellent performance in space-limited working conditions. | Tightening torque and basic shape of torque wrench. For work sites with harsh conditions such as field, oil and chemicals. | ||
215.17 € | 1 | Available | 6 Days | 30.0~140.0 | 12.7 | 1 | N/A | 400 | Right | 3 | - | 272-4448 | 4560138448939 | 790 | When the set torque is reached, the toggle operates, and a signal sound notifies when tightening is completed. The ratchet head consists of 24 teeth and 15-degree operating range. It shows excellent performance in space-limited working conditions. | Tightening torque and basic shape of torque wrench. For work sites with harsh conditions such as field, oil and chemicals. | |
239.58 € | 1 | Available | 9 Days | 40.0~200.0 | 12.7 | 2 | N/A | 490 | Right | 3 | - | 325-8751 | 4562135127473 | 1400 | When the set torque is reached, the toggle operates, and a signal sound notifies when tightening is completed. The ratchet head consists of 24 teeth and 15-degree operating range. It shows excellent performance in space-limited working conditions. | Tightening torque and basic shape of torque wrench. For work sites with harsh conditions such as field, oil and chemicals. | |
180.56 € | 1 | Available | 6 Days | 5.0~25.0 | 9.53 | 0.25 | N/A | 230 | Right | 3 | - | 272-4138 | 4560138448878 | 250 | When the set torque is reached, the toggle operates, and a signal sound notifies when tightening is completed. The ratchet head consists of 24 teeth and 15-degree operating range. It shows excellent performance in space-limited working conditions. | Tightening torque and basic shape of torque wrench. For work sites with harsh conditions such as field, oil and chemicals. | |
303.57 € | 1 | Available | 6 Days | 40.0~280.0 | 19.05 | 2 | N/A | 695 | Right | 3 | - | 272-4464 | 4560138448854 | 1900 | When the set torque is reached, the toggle operates, and a signal sound notifies when tightening is completed. The ratchet head consists of 24 teeth and 15-degree operating range. It shows excellent performance in space-limited working conditions. | Tightening torque and basic shape of torque wrench. For work sites with harsh conditions such as field, oil and chemicals. |