Drilling Machine Vise

Drilling Machine Vise
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
-The moving part is smooth and the bottom surface is precisely finished with flat surface machining.
-Main body material: Cast iron EN-JL 1030 Equiv.
Jaw material: Steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SR-BV50
SR-BV75
SR-BV100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Opening
(mm)
(A) Mouth Depth
(mm)
(B) Height
(mm)
(C) Overall length
(mm)
(D) Mouth Width
(mm)
(E) Overall width
(mm)
Product Type Mass
(g)
Size
(mm)
JAN Code

35.58 €

24.91 €

1 Available Same day

Stock

35234210050100With V grooved mouthpieceApproximately 1150504954458301225

34.29 €

1 Available 8 Days 80174415075135Steel Mouthpiece IncludedApproximately 1800754954458301232

45.14 €

1 Available 5 Days 1002555180100165Steel Mouthpiece IncludedApproximately 25001004954458301249

Loading...

  1. 1

Basic information

Features Moving parts move smoothly. For accurate flat surface finishing of base surfaces. Material Main Body Cast Iron FC200 Material: Jaw Steel

Tech Support