Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TAXEMR6.0M1
Part Number
|
---|
TAXEMR6.0M1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
793.64 € | 1 | 9 Days | M6 | 1 | 62 | 15 | 26 | 6 | 4.5 | 7 | 3 | c |
Loading...
Screw Types | Meter | Chamfer threads | 1.5P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
work material | Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Hand Tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available | Coating Type | TiN | Class | P3 |
This page is Axe Tap AXE-HT, part number TAXEMR6.0M1.
You can find the detail information about specifications and dimensions on part number TAXEMR6.0M1.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TAXEMR010N1 |
TAXEMR010O1 |
TAXEMR012N1 |
TAXEMR012O1 |
TAXEMR012P1 |
TAXEMR8.0N1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
793.64 € | 1 | 9 Days | M10 | 1.25 | 75 | 23 | - | 7 | 5.5 | 8 | 4 | e | ||
793.64 € | 1 | 9 Days | M10 | 1.5 | 75 | 23 | - | 7 | 5.5 | 8 | 4 | e | ||
793.64 € | 1 | 9 Days | M12 | 1.25 | 82 | 26 | - | 8.5 | 6.5 | 9 | 4 | e | ||
793.64 € | 1 | 9 Days | M12 | 1.5 | 82 | 26 | - | 8.5 | 6.5 | 9 | 4 | e | ||
793.64 € | 1 | 9 Days | M12 | 1.75 | 82 | 26 | - | 8.5 | 6.5 | 9 | 4 | e | ||
793.64 € | 1 | 9 Days | M8 | 1.25 | 70 | 19 | - | 6.2 | 5 | 8 | 4 | e |