Titanium Coated Through Hole Spiral Tap AU+SL (Part Numbers)

Titanium Coated Through Hole Spiral Tap AU+SL
  • Promotional pricing
  • Volume Discount
Coated Spiral Tap For Through Hole Drilling Suited For Stable Mid-Speed (10 to 25m/minute) Threading in Both Synchronous and Asynchronous Machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSAPR4.0IL

Part Number
VSAPR4.0IL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

24.16 €

10.39 €

1 Available Same day

Stock

M40.7Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (JIS-SUS)[○] / Tool Steel (Before SKD Hardening)[○] / Steel casting (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass cast iron (BsC)[○] / Bronze (Pb)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○]52P211175473C15°

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
Tap Type Spiral Tap Hole type For through hole Coating Y/N Available
Coating Type TiN

This page is Titanium Coated Through Hole Spiral Tap AU+SL, part number VSAPR4.0IL.
You can find the detail information about specifications and dimensions on part number VSAPR4.0IL.

Variation of this product

Part Number
VSAPQ3.0GL
VSAPR010ML
VSAPR8.0ML
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

21.71 €

1 6 Days M30.5Alloy Steel (SCM)[◯] / Stainless Steel (JIS-SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] / Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] / Tool Steel (Before SKD Hardening)[◯] / Steel casting (SC)[◯]46P291443.263C15°

37.68 €

1 Available 8 Days M101-75P323-7-----

33.07 €

1 Available 8 Days M81-70P319-6.2-----

Tech Support