Dry Processing Roll Tap OL+RZ / OL-RZ (Part Numbers)

Dry Processing Roll Tap OL+RZ / OL-RZ
  • Volume Discount
It is a roll tap that's capable of tapping without lubrication for burred thin iron plates and steel with relatively short processing length at the size of M6 or less.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OLRZP62.6FP

Part Number
OLRZP62.6FP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

30.42 €

1 Available 9 Days MeterM2.60.4546G681432.55c

Loading...

  1. 1

Basic information

Chamfer threads 4P Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole Coating Y/N Available
Coating Type TiCN Number of protrusions 4

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360