Short Point Tap for Deep Holes S-PO (Part Numbers)

Short Point Tap for Deep Holes S-PO
  • Volume Discount
A tap with short thread length effective for deep screw tapping of 2.5 times nominal diameter or more.
[Features]
· Short thread length gives low frictional resistance.
· Good supply of cutting oil is effective for deep thread machining to 2.5 times the nominal diameter or more.
· Oxide treatment (OX treatment) applied to prevent welding.
[Applications]
· Optimal for deep thread machining to 2.5 times the nominal diameter or more.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSMQ6.0M

Part Number
PSMQ6.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

13.96 €

1 Available 8 Days M6162P2112664.573d

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) Tap Type Point tap Hole type For through hole
Coating Y/N N/A Surface Treatment Oxidation treatment

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360