Hand Tap for Difficult-to-Cut Materials EH-HT (Part Numbers)

Hand Tap for Difficult-to-Cut Materials EH-HT

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 31/12/2024
  • Volume Discount
Suitable for tapping high-hardness steels of 35 to 45 HRC such as high carbon steel, alloy steel forgings, tempering material, mold material, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ETHMS8.0N5

Part Number
ETHMS8.0N5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

21.73 €

8.69 €

1 Available Same day

Stock

M81.2570P419-6.2584e

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 5P Tool Material Type Cobalt HSS
work material Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD) Tap Type Hand Tap Hole type For through hole / For blind hole
Coating Y/N N/A

This page is Hand Tap for Difficult-to-Cut Materials EH-HT, part number ETHMS8.0N5.
You can find the detail information about specifications and dimensions on part number ETHMS8.0N5.

Variation of this product

Part Number
ETHMR5.0K5
ETHMR6.0M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

16.23 €

1 Available Same day

Stock

M50.860P313225.54.573c

17.24 €

1 Available Same day

Stock

M6162P3152664.573c

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360