EZH-CT Sleeve

EZH-CT Sleeve
Unique EZ adjustment structure and internal lubrication method improve dimensional accuracy and finished surface roughness.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EZH01720CT-120
EZH03022CT-135
EZH04019CT-120
EZH05019CT-120
EZH05020CT-120
EZH06019CT-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Full length L1 H
(mm)
φD1
(mm)
φD2
(mm)
φD1
(mm)
φD2
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
No.1 No.2 No.3 No.4 Applicable EZ Type Tip

136.19 €

1 8 Days 1201920131.761681630.57.53.5--EZBR…017…

149.81 €

1 9 Days 135212213361682141.513.59.55.5- EZBR…030…EZGR…030…EZTR…030…

136.19 €

1 9 Days 1201819.0513461682232.720.516.512.58.5EZBR…040…EZGR…040…EZFGR…040…EZTR…040…

136.19 €

1 9 Days 1201819.0516561892630.025.520.515.510.5EZBR…050…EZGR…050…EZFGR…050…EZTR…050…

136.19 €

1 9 Days 120192016561892630.025.520.515.510.5EZBR…050…EZGR…050…EZFGR…050…EZTR…050…

136.19 €

1 9 Days 1201819.051667.41892830.030.525.520.515.5EZBR…060…EZGR…060…EZTR…060…

Loading...

  1. 1

Tech Support