Manufacturer part number: ECPZ-0002
Brand: SEKISUI TECHNO MOLDING
Price: 54.62 €
Delivery time: 6 Days
Capacity: 6 L
External Shape Width: 351 mm
External Shape Depth: 256 mm
External Height: 101 mm
Frontage (valid inner dimensions): 307 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ECPZ-0002
Part Number
|
---|
ECPZ-0002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Capacity (L) | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Frontage (valid inner dimensions) (mm) | Depth (effective internal dimensions) (mm) | Height (Effective Inner Dimensions) (mm) | JAN Code | Trusco Code | Mass (g) | Applicable Card Inserter (sold separately) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.62 € | 1 | Available | 6 Days | 6 | 351 | 256 | 101 | 307 | 214 | 86 | 4562166418731 | 433-3837 | 740 | PZ-4001 | 1 pc. |
Loading...
Product Type | Conductive container | Material (Main Body) | Conductive Polypropylene | Features | It does not accumulate static electricity, so it protects the circuits board and electronic parts. Prevents dirt and dust adhesion with semi-permanent anti-static effect. It can be used for a wide range of applications and can be combined with various other objects. |
---|---|---|---|---|---|
Application | Transport and maintenance of electronic components and substrates, etc. | Surface resistance value | 10[[to the power of 6]] Ω or less | Amount Of Content | 1 pc. |
This page is ECPZ Type Conductive Container, part number ECPZ-0002.
You can find the detail information about specifications and dimensions on part number ECPZ-0002.
Configure
Basic Attributes
Type
Capacity(L)
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Frontage (valid inner dimensions)(mm)
Depth (effective internal dimensions)(mm)
Height (Effective Inner Dimensions)(mm)
JAN Code
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ECPZ-0004 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Capacity (L) | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Frontage (valid inner dimensions) (mm) | Depth (effective internal dimensions) (mm) | Height (Effective Inner Dimensions) (mm) | JAN Code | Trusco Code | Mass (g) | Applicable Card Inserter (sold separately) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.90 € | 1 | Available | 6 Days | 2.0 | 300 | 210 | 42 | 280 | 190 | 34 | 4562166419899 | 433-3861 | 250 | - | - |