T Slot Cutter TC (SKH51) (Part Numbers)

T Slot Cutter TC (SKH51)
  • Promotional pricing
[Specifications]
· This is a T-slot cutter made by Taiyo Tool.
· Material: SKH51

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC9-2

Part Number
TC9-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)

130.27 €

1 6 Days 9563561023.5192.51.5

Loading...

  1. 1

This page is T Slot Cutter TC (SKH51), part number TC9-2.
You can find the detail information about specifications and dimensions on part number TC9-2.

Variation of this product

Part Number
TC10-3
TC10-3.5
TC10-4
TC9-2.5
TC9-3
TC9-3.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)

112.36 €

1 6 Days 10563561234182.51.5

112.36 €

1 6 Days 1056356123.5417.52.51.5

112.36 €

1 6 Days 10563561244172.51.5

130.27 €

1 10 Days 956356102.53.518.52.51.5

112.36 €

1 6 Days 9563561033.5182.51.5

112.36 €

1 6 Days 956356103.53.517.52.51.5

Tech Support