Long Handle T-Slot Cutter TC-LS (SKH56) (Part Numbers)

Long Handle T-Slot Cutter TC-LS (SKH56)
[Specifications]
· A long-handled T-slot cutter made by Taiyo Tool.
· Material: SKH56

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-LS12-2.5

Part Number
TC-LS12-2.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)

95.88 €

1 6 Days 12120102.56122.551531.75

Loading...

  1. 1

This page is Long Handle T-Slot Cutter TC-LS (SKH56), part number TC-LS12-2.5.
You can find the detail information about specifications and dimensions on part number TC-LS12-2.5.

Variation of this product

Part Number
TC-LS10-2
TC-LS10-2.5
TC-LS10-3
TC-LS12-3
TC-LS12-3.5
TC-LS12-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Handle diameter
(mm)
Blade Width
(mm)
Neck diameter
(mm)
Neck length
(mm)
Side blade length (bottom side)
(mm)
Side blade length (handle side)
(mm)

95.88 €

1 6 Days 1012010361024152.51.5

95.88 €

1 6 Days 10120102.56102.54152.51.5

126.28 €

1 6 Days 1012010261034152.51.5

126.28 €

1 6 Days 12120102612351531.75

126.28 €

1 6 Days 12120101.56123.551531.75

126.28 €

1 6 Days 12120101612451531.75

Tech Support