Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC-LS14-10
Part Number
|
---|
TC-LS14-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Blade Width (mm) | Neck diameter (mm) | Neck length (mm) | Side blade length (bottom side) (mm) | Side blade length (handle side) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
129.27 € | 1 | 6 Days | 14 | 150 | 120 | 8 | 12 | 10 | 6 | 20 | 2.5 | 1.75 |
Loading...
This page is Long Handle T-Slot Cutter TC-LS (SKH56), part number TC-LS14-10.
You can find the detail information about specifications and dimensions on part number TC-LS14-10.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Overall Length(mm)
Handle length(mm)
Number of flutes
Handle diameter(mm)
Blade Width(mm)
Neck diameter(mm)
Neck length(mm)
Side blade length (bottom side)(mm)
Side blade length (handle side)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TC-LS10-2 |
TC-LS10-2.5 |
TC-LS10-3 |
TC-LS14-11 |
TC-LS14-12 |
TC-LS14-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Overall Length (mm) | Handle length (mm) | Number of flutes | Handle diameter (mm) | Blade Width (mm) | Neck diameter (mm) | Neck length (mm) | Side blade length (bottom side) (mm) | Side blade length (handle side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.88 € | 1 | 6 Days | 10 | 120 | 103 | 6 | 10 | 2 | 4 | 15 | 2.5 | 1.5 | ||
95.88 € | 1 | 6 Days | 10 | 120 | 102.5 | 6 | 10 | 2.5 | 4 | 15 | 2.5 | 1.5 | ||
126.28 € | 1 | 6 Days | 10 | 120 | 102 | 6 | 10 | 3 | 4 | 15 | 2.5 | 1.5 | ||
97.97 € | 1 | 6 Days | 14 | 150 | 119 | 8 | 12 | 11 | 6 | 20 | 2.5 | 1.75 | ||
97.97 € | 1 | 6 Days | 14 | 150 | 118 | 8 | 12 | 12 | 6 | 20 | 2.5 | 1.75 | ||
97.97 € | 1 | 6 Days | 14 | 150 | 128 | 8 | 12 | 2 | 6 | 20 | 2.5 | 1.75 |